1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1)

Connections X03 and X07

1 x threshold output

1 x digital output

The X03 and X07 connections have the same pin assignment. Each pin of X03 is directly connected internally to the corresponding pin of X07.

X03 and X07

M12 socket

Pin

Function

Description

Process data

1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1) 1:

1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1) 2:

1

+24 V US

Supply voltage output

--

2

DO

Digital output

SlotGroup 1 > DIP Outputs Channel 1

3

GNDS

Ground

--

4

Thr out

Threshold output

--

5

FE

Functional Earth

--

 

1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1) 3:

Threshold output inactive

The threshold output is disabled by default. You can enable it in the process data via ENC Outputs Channel 1 > Control > Enable output functions.

Connection X08

1 x incremental encoder input

Notice

Incorrect signal levels due to electromagnetic interference

The encoder inputs are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference.

Under the influence of electromagnetic interference, a false signal level can be detected.

  • If necessary, use shielded signal lines.

X08

M12 socket

Pin

Function

Description

1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1) 4:

1 encoder with 1 threshold output, 1 digital output: "ENC_OUT_DO" (SlotGroup 1) 5:

1

+24 V US

Supply voltage output

2

ENC B

Incremental encoder track B

3

GNDS

Ground

4

ENC A

Incremental encoder track A

5

FE

Functional Earth