2 digital inputs, 2 digital outputs: "DIO_2xDI_2xDO" (SlotGroup 1)
Connections X03 and X07
2 x digital output
The X03 and X07 connections have the same pin assignment. Each pin of X03 is directly connected internally to the corresponding pin of X07.
X03 and X07 | M12 socket | Pin | Function | Description | Process data |
---|---|---|---|---|---|
1 | +24 V US | Supply voltage output | -- | ||
2 | DO2 | Digital output channel 2 | SlotGroup 1 > DOS Outputs Channel 2 | ||
3 | GNDS | Ground | -- | ||
4 | DO1 | Digital output channel 1 | SlotGroup 1 > DOS Outputs Channel 1 | ||
5 | FE | Functional Earth | -- | ||
|
Connection X08
2 x digital input
X08 | M12 socket | Pin | Function | Description | Process data |
---|---|---|---|---|---|
1 | +24 V US | Supply voltage output | -- | ||
2 | DI2 | Digital input, channel 2 | SlotGroup 1 > DIP Inputs Channel 2 | ||
3 | GNDS | Ground | -- | ||
4 | DI1 | Digital input, channel 1 | SlotGroup 1 > DIP Inputs Channel 1 | ||
5 | FE | Functional Earth | -- | ||
|