Objects for parameterization
Index 8000: AI Acc Settings X
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | AI Acc Settings X | Settings for the acceleration axis X | UINT8 | RO | 0x1E (30dec) |
8000:01 | Enable user scale | Enables the user scale. See chapter User scaling. | BOOLEAN | RW | 0x00 (0dec) |
8000:06 | Enable filter | Enables the measured value filter. See chapter Measured value filter. | BOOLEAN | RW | 0x00 (0dec) |
8000:0A | Enable user calibration | Enables user calibration. See chapter User calibration. | BOOLEAN | RW | 0x00 (0dec) |
8000:0B | Enable vendor calibration | Enables the scaling of the measured values to 1 mg/LSB. See chapter Measured value resolution. | BOOLEAN | RW | 0x01 (1dec) |
8000:11 | User scale offset | User scale offset. | INT16 | RW | 0x0000 (0dec) |
8000:12 | User scale gain | User scale gain. | INT32 | RW | 0x00010000 (65536dec) |
8000:15 | Filter settings | Selection of the measured value filter. See chapter Measured value filter. | UINT16 | RW | 0x0002 (2dec) |
8000:17 | User calibration offset | User calibration offset. | INT16 | RW | 0x0000 (0dec) |
8000:18 | User calibration gain | User calibration gain. | INT16 | RW | 0x4000 (16384dec) |
8000:1E | Slope detection sensitivity | Controls the sensitivity of the status display. See chapter Status display. | UINT16 | RW | 0x0002 (2dec) |
Index 8010: AI Acc Settings Y
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | AI Acc Settings Y | Settings for the acceleration axis Y | UINT8 | RO | 0x1E (30dec) |
8010:01 | Enable user scale | Enables the user scale. See chapter User scaling. | BOOLEAN | RW | 0x00 (0dec) |
8010:06 | Enable filter | Enables the measured value filter. See chapter Measured value filter. | BOOLEAN | RW | 0x00 (0dec) |
8010:0A | Enable user calibration | Enables user calibration. See chapter User calibration. | BOOLEAN | RW | 0x00 (0dec) |
8010:0B | Enable vendor calibration | Enables the scaling of the measured values to 1 mg/LSB. See chapter Measured value resolution. | BOOLEAN | RW | 0x01 (1dec) |
8010:11 | User scale offset | User scale offset. | INT16 | RW | 0x0000 (0dec) |
8010:12 | User scale gain | User scale gain. | INT32 | RW | 0x00010000 (65536dec) |
8010:15 | Filter settings | Selection of the measured value filter. See chapter Measured value filter. | UINT16 | RW | 0x0002 (2dec) |
8010:17 | User calibration offset | User calibration offset. | INT16 | RW | 0x0000 (0dec) |
8010:18 | User calibration gain | User calibration gain. | INT16 | RW | 0x4000 (16384dec) |
8010:1E | Slope detection sensitivity | Controls the sensitivity of the status display. See chapter Status display. | UINT16 | RW | 0x0002 (2dec) |
Index 8020: AI Acc Settings Z
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | AI Acc Settings Z | Settings for the acceleration axis Z | UINT8 | RO | 0x1E (30dec) |
8020:01 | Enable user scale | Enables the user scale. See chapter User scaling. | BOOLEAN | RW | 0x00 (0dec) |
8020:06 | Enable filter | Enables the measured value filter. See chapter Measured value filter. | BOOLEAN | RW | 0x00 (0dec) |
8020:0A | Enable user calibration | Enables user calibration. See chapter User calibration. | BOOLEAN | RW | 0x00 (0dec) |
8020:0B | Enable vendor calibration | Enables the scaling of the measured values to 1 mg/LSB. See chapter Measured value resolution. | BOOLEAN | RW | 0x01 (1dec) |
8020:11 | User scale offset | User scale offset. | INT16 | RW | 0x0000 (0dec) |
8020:12 | User scale gain | User scale gain. | INT32 | RW | 0x00010000 (65536dec) |
8020:15 | Filter settings | Selection of the measured value filter. See chapter Measured value filter. | UINT16 | RW | 0x0002 (2dec) |
8020:17 | User calibration offset | User calibration offset. | INT16 | RW | 0x0000 (0dec) |
8020:18 | User calibration gain | User calibration gain. | INT16 | RW | 0x4000 (16384dec) |
8020:1E | Slope detection sensitivity | Controls the sensitivity of the status display. See chapter Status display. | UINT16 | RW | 0x0002 (2dec) |
Index F800: SAI Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
800F:0 | SAI Settings |
| UINT8 | RO | 0x11 (17dec) |
F800:0D | Sampling rate | From Firmware 03 Selection of the sampling rate. See chapter Sampling-Rate (ODR). | UINT16 | RW | 0x0000 (0dec) |
800F:11 | Range | Selection of the measuring range. See chapter Measuring range. | UINT16 | RW | 0x0000 (0dec) |