Module overview
The following table shows the products described in this documentation and the main distinguishing features.
Module | Signal | Number | Output current | Special features | |
---|---|---|---|---|---|
per | Sum | ||||
8x M8 | 8 | 0.5 A | 4 A | - | |
4x M12 | 8 | 0.5 A | 4 A | - | |
8x M12 | 8 | 0.5 A | 4 A | - | |
8x M8 | 8 | 2.0 A | 4 A | - | |
4x M12 | 8 | 2.0 A | 4 A | - | |
8x M12 | 8 | 2.8 A | 16 A | - | |
8x M8 | 8 | 2.0 A | 4 A | Diagnosis | |
4x M12 | 8 | 2.0 A | 4 A | Diagnosis | |
8x M12 | 8 | 2.4 A | 16 A | Diagnosis | |
16x M8 | 16 | 0.5 A | 4 A | - | |
8x M12 | 16 | 0.5 A | 4 A | - | |
8x M12 | 16 | 0.5 A | 8 A | - | |
2x ZS2001 | 16 | 0.5 A | 4 A | Diagnosis | |
1x M16, 19-pin | 16 | 0.5 A | 4 A | Diagnosis | |
1x D-sub 25 | 16 | 0.5 A | 4 A | Diagnosis | |
2x D-sub 8 | 16 | 0.5 A | 4 A | Diagnosis | |
1x D-sub 25 | 24 | 0.5 A | 4 A | Diagnosis | |
8x M12 | 16 | 0.5 A | 4 A | Diagnosis | |
8x M12 | 16 | 0.5 A | 16 A | Diagnosis |