EP2038-000x - Introduction

EP2038-0001

EP2038-000x - Introduction 1:

EP2038-0002

EP2038-000x - Introduction 2:

8-channel digital output with diagnosis, 24 VDC, 2 A

The EP2038-000x EtherCAT Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs handle an output current of up to max. 2.0 A. A short-term overload is possible. The outputs are short-circuit proof. The sum current of all outputs is limited to 4 A.

The signal state of the channels is indicated by LEDs, see chapter EP2038-000x - Status LEDs. With channel-based short circuit and open-load/wire break detection, the EPP2038-000x provides effective diagnosis to ensure reliable system availability. The signal connection is established via screw-type M8 (EP2038-0001) or M12 (EP2038-0002) connectors.

Quick links

Technical data
Process image
EP2038-0001 Dimensions
EP2038-0002 Dimensions
EP2038-0001 Actuator connection
EP2038-0002 Actuator connection