EP2809-002x - Introduction

EP2809-0021

EP2809-002x - Introduction 1:

EP2809-0022

EP2809-002x - Introduction 2:

16-channel digital output, 24 VDC, 0.5 A (Σ 4 A)

The EP2809-002x EtherCAT Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs handle an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The sum current of all outputs is limited to 4 A.

The signal state of the channels is indicated by LEDs. The signal connection is established via screw-type M8 (EP2809-0021) or M12 (EP2809-0022) connectors.

The 16-channel design offers high channel density in a small space.

Quick links

Technical data
Process image
EP2809-0021 Dimensions
EP2809-0022 Dimensions
EP2809-0021 Actuator connection
EP2809-0022 Actuator connection