EP2839-0022 - Introduction

EP2839-0022 - Introduction 1:

16-channel digital output 24 VDC with diagnosis

The EP2839-0022 EtherCAT Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The 16 outputs each handle an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The sum current of all outputs is limited to 4 A. The signal state of the channels is indicated by LEDs. The signal connection is established via screw-type M12 connectors. Two channels are available per M12 socket. Each output channel reports an "Open load" error or short circuit to the PLC via diagnosis. This diagnosis can be switched off channel by channel. Module-related undervoltage detection of the supply voltage takes place. The EP2839-0022 has M8 EtherCAT connections and M8 connectors for the power supply.

Special features:

Quick links

Technical data
Process image
Dimensions
Actuator connection
Enable additional diagnostic functions