EP2839-0022 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | |
|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded |
Electrical isolation | 500 V |
Distributed Clocks | yes |
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 130 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | 20 mA + load |
Electrical isolation GNDS / GNDP | yes |
Digital outputs | |
|---|---|
Number | 16 |
Connection | 8 x M12 socket, 5-pin, A-coded |
Load type | ohmic, inductive, lamp load up to 12 W |
Nominal output voltage | 24 VDC |
Output current | max. 0.5 A per channel, individually short-circuit proof. max. 4 A in total. |
Output driver supply | From the peripheral voltage UP. |
Switching times | TON: 50 µs typ., TOFF: 100 µs typ. |
Diagnostics |
|
1) Short-circuit detection and wire break detection are deactivated on delivery, see chapter Enable additional diagnostic functions.
Housing data | |
|---|---|
Dimensions W x H x D | 60 mm x 126 mm x 26.5 mm (without plug connectors) |
Weight | approx. 250 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |