EP2816-0004 - Introduction

EP2816-0004 - Introduction 1:

16-channel digital output, 24 VDC, 0.5 A (Σ 4 A)

The EP2816-0004 EtherCAT Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs handle an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof.

An output short circuit is recognized and passed on to the control level.

The sum current of all outputs is limited to 4 A.

The signal state is indicated in groups via LEDs, see chapter EP2816-0004, EP2816-0008 - Status LEDs. The signal connection is established via a 19-pin M16 socket. The 16-channel design offers high channel density in a small space. With IP67 D-sub connectors, 16-channel valve terminals can be connected cost-effectively and decentralized in the field.

Quick links

Technical data
Process image
Dimensions
Actuator connection