EP2816-00xx - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | EP2816-0003 | EP2816-0004 | EP2816-0008 | EP2816-0010 |
|---|---|---|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded | |||
Electrical isolation | 500 V | |||
Distributed Clocks | Yes | |||
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 120 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | 20 mA + load |
Electrical isolation GNDS / GNDP | no |
Digital outputs | EP2816-0003 | EP2816-0004 | EP2816-0008 | EP2816-0010 |
|---|---|---|---|---|
Number | 16 | |||
Connection | 2 x ZS2001 | 1 x M16 socket, 19-pin | 1 x D-sub socket, | 2 x D-sub socket, 9-pin |
Cable length to the actuator | max. 30 m | |||
Load type | ohmic, inductive, lamp load | |||
Nominal output voltage | 24 VDC from UP | |||
Output current | max. 0.5 A on each channel, individually short-circuit proof max. 4.0 A in total | |||
Short-circuit current | maximum 1.5 A | |||
Output driver supply | from UP | |||
Switching times | TON: 25 µs typ., TOFF: 50 µs typ. | TON: 60 µs typ., TOFF: 300 µs typ. | ||
Auxiliary voltage output | - | - | 24 VDC from US | - |
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without plug connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | EP2816-0003 | EP2816-0004 | EP2816-0008 | EP2816-0010 |
|---|---|---|---|---|
Ambient temperature during operation | -25…+60 °C | |||
Ambient temperature during storage | -40…+85 °C | |||
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Degree of protection | IP20 | IP65, IP66, IP67 (conforms to EN 60529) | ||
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |