EP2008-0022 - Introduction

EP2008-0022 - Introduction 1:

8-channel digital output, 24 VDC, 0.5 A

The EP2008-0022 EtherCAT Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs handle an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The sum current of all outputs is limited to 4 A.

The signal state of the channels is indicated by LEDs. The signal connection is established via screw-type M12 connectors. One channel is available per M12 socket.

Quick links

Technical data
Process image
Dimensions
Actuator connection