ELM350x - Technical data
Technical data | ELM3502-00x0 | ELM3504-00x0 |
|---|---|---|
Analog inputs | 2-channel (differential) | 4-channel (differential) |
Time relation between channels | Simultaneous conversion of all channels in the terminal, synchronous conversion between terminals, if Distributed clocks is used | |
ADC conversion method | ΔΣ (delta-sigma) with internal sampling rate | |
8 Msps | 5.12 Msps | |
Input filter cut-off frequency hardware ELM features/firmware filter concept) | Before AD converter: Within ADC after conversion: | |
Low-pass filter | Low-pass filter | |
Type sinc3/average filter The rise time/settling time/delay caused by the filtering will be considered within the distributed clocks timestamp. | ||
Resolution | 24 bit (including sign) | |
Connection technology | 2/3/4/5/6-wire | |
Sampling rate (per channel, simultaneous) | 50 µs/20 ksps | 100 µs/10 ksps |
Free down sampling by firmware via decimation factor | ||
Oversampling | 1…100 can be selected | |
Supported EtherCAT cycle time (dependent on operation mode) | Distributed clocks: min. 100 µs, max. 10 ms FrameTriggered/Synchronous: min. 200 µs, max. 100 ms FreeRun: not yet supported | |
Connection diagnosis | Wire break/short circuit | |
Internal analog ground AGND | Existing by external connection to -Uv | |
Overvoltage protection of the inputs related to -Uv (internal ground) | Value to follow | |
Internal power supply | Via E-bus | |
Current consumption E-bus | typ. 450 mA | typ. 720 mA *) |
Current consumption via power contacts | - | |
Thermal power loss | typ. 3 W | |
Dielectric strength – destruction limit | max. permitted short-term/continuous voltage between the contact points ±I1, ±I2, +Uv, and -Uv: unsupplied ±40 V, supplied ±36 V Note: -Uv corresponds to the internal AGND | |
Recommended operating voltage range for compliance with specification **) | - maximum permissible differential voltage during normal operation between +I1/-I1 and +I2/-I2: see the respective nominal measuring range (see Figure **: U1 + U2) - maximum allowable differential voltage during normal operation at +I1 or -I1 relative to -Uv: typically ±10 V (see Figure **: Ucm + U1 or Ucm – U2) - max. permitted voltage during specified normal operation at +I2 relative to -Uv: 1 …5 V (see figure **: Ucm + U1) - maximum allowable voltage during normal operation at -I2 relative to -Uv: typically 0 V (see Figure **: Ucm – U2, to be understood as single-ended) - Note: -Uv corresponds to the internal AGND - Note: U1 = U2 for the purposes of these explanations | |
*) 650 mA when operated with 4 x 350 Ω quarter bridges or 1000 Ω at 5 V
**) Explanations of potential:

|
Common data |
ELM3502-00x0 |
ELM3504-00x0 |
|---|---|---|
|
Distributed Clocks |
Yes, with Oversampling n = 1…100, accuracy << 1 μs | |
|
Special features |
Extended Range 107 %, freely configurable numeric filters, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold | |
|
Functional diagnosis 1) |
Yes | |
Electrical isolation channel/channel 2) | no | |
Electrical isolation channel/E-Bus 2) | Functional insulation, 707 V DC (type test) | |
Electrical isolation channel/SGND 2) | Functional insulation, 707 V DC (type test) | |
Configuration | via the EtherCAT Master, e.g. TwinCAT | |
Note to cable length | Signal cable lengths to the sensor / encoder over 3 m must be shielded, the shield design must be in line with the state of the art and be effective. For larger cable lengths > 30 m, a suitable surge protection should be provided if appropriate interference could affect the signal cable. | |
1) see chapters Self-test and self-test report and Connection test/switchable connection diagnosis
2) see notes to potential groups within chapter Power supply, potential groups
Basic mechanical properties | ELM3502-00x0 | ELM3504-00x0 |
|---|---|---|
Connection type | 6-pin. PushIn spring-loaded technology, service plug | |
Dimensions (W x H x D) | See chapter Housing | |
Mounting | on 35 mm rail conforms to EN 60715 | |
Note Mounting | Plug partly not within scope of delivery, see chapter | |
Weight | Approx. 350 g | |
Permissible ambient temperature range during operation | -25…+60 °C | 0…+55 °C |
Permissible ambient temperature range during storage | -40…+85 °C | -25…+85 °C |
Environmental data | ELM3502-00x0 | ELM3504-00x0 |
|---|---|---|
Permissible operating altitude range | 0 up to 2000 m (derating at higher altitudes on request) | |
Relative humidity | max. 95%, no condensation | |
Protection class | IP 20 | |
Installation position | Variable | |
Normative data | ELM3502-00x0 | ELM3504-00x0 |
|---|---|---|
Vibration-/shock resistance | Conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC-resistance / emission | Conforms to EN 61000-6-2 / EN 61000-6-4 | |
Approvals/ markings *) | CE, UKCA, cULus_60, EAC | CE, UKCA, cULus_55, EAC |
EMC notes | In case of the "PushIn" connector, ESD air discharges conforming to EN 61000-6-4 into the connectors or to the lines connected there can lead to measurement deviations up to ±FSV within the respective channel or to other channels by crosstalk. Peak voltages (surge) conforming to EN 61000-6-2 that are applied to the cable shield can lead to measurement deviations up to ±FSV. | |
*) Real applicable approvals/markings see type plate on the side (product marking).