Measurement SG 1/1 bridge (full bridge) 4/6-wire connection

Some notes to ELM350x full bridge measurement:

The nominal/technical measuring range is specified in "mV/V"; the maximum permitted supply voltage is 5 V. The maximum nominal measuring range that can be used for the bridge voltage is therefore ±32 mV/V ⋅ 5 V = ±160 mV; the internal circuits are configured accordingly.

The internal measurement is ratiometric, i.e. the feed voltage and the bridge voltage are not measured absolutely, but as a ratio.

The integrated supply can be used as power supply. An external supply is permitted, as long as 5 V is not exceeded.

The terminal has "real" and "compensated" measuring ranges:

The following is the specification given for the 6 wire connection. External line resistances are compensated by the 6 wire connection and the full bridge is detected directly from the measuring channel.
In the 4 wire connection, the terminal generally has the same specification, but its view of the connected full bridge is clouded by the unclear and temperature-dependent lead resistances within cables and connectors. In this respect, the overall system "full bridge + leads + measurement channel" will practically not achieve specification values given below.

The lead resistances (cables, connectors, ...) have an effect especially on the gain error, also depending on the temperature. The gain error can be estimated by:

(R+uv (1 + ∆T ⋅ TcCu) + R-uv(1 + ∆T ⋅ TcCu) )/Rnom with TcCu~3930 ppm/K, Rnom

e.g. 350 Ω and R+uv or R-uv lead resistances respectively.

The use of the measurement channel in the 6 wire connection is recommended, especially when significant resistors such as a lightning arrester are put into the line.

By a user-side adjustment with a connected bridge sensor, the measurement uncertainity related to gain and offset error can be significant reduced.

The integrated switcheable shunt resistor can be used to generate a predictable detuning or, in case of deviation, a correction factor.

Note: specifications apply for 5 V SG excitation and symmetric 350R SG.

Note: data are valid from production week 01/ 2019 and

Full bridge calculation:

Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 1:

The strain relationship (µStrain, µε) is as follows:

Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 2:

Measurement mode

Measuring bridge/StrainGauge SG 1/1-Bridge 4/6-wire

 

32 mV/V

8 mV/V

 

4 mV/V

2 mV/V

4 mV/V (comp.) 5)

 

2 mV/V (comp.) 5)

Integrated power supply

1…5V adjustable, max. supply/Excitation 21 mA (internal electronic overload protection) therefore
120R SG: up to 2.5 V; 350R SG: up to 5.0 V

Measuring range, nominal

-32 … +32 mV/V

-8 … +8 mV/V

-4 … +4 mV/V

-2 … +2 mV/V

-4 … +4 mV/V

-2 … +2 mV/V

Measuring range, end value (FSV)

32 mV/V

8 mV/V

4 mV/V

2 mV/V

4 mV/V

2 mV/V

Measuring range, technically usable

-34.359 … +34.359 mV/V

-8.590 … +8.590 mV/V

-4.295 … +4.295 mV/V

-2.147 … +2.147 mV/V

-4.295 … +4.295 mV/V

-2.147 … +2.147 mV/V

PDO resolution

24 bit (including sign)

PDO LSB (Extended Range)

0.128 ppm

PDO LSB (Legacy Range)

0.119… ppm

Basic accuracy: Measuring deviation at 23°C, with averaging, typ. 2) 6)

without Offset

< ±0.003 %FSV
< ±30 ppmFSV
< ±0.96 µV/V

< ±0.006 %FSV
< ±60 ppmFSV
< ±0.48 µV/V

< ±0.0085 %FSV
< ±85 ppmFSV
< ±0.34 µV/V

< ±0.013 %FSV
< ±130 ppmFSV
< ±0.26 µV/V

< ±0.012 %FSV
< ±120 ppmFSV
< ±0.48 µV/V

< ±0.024 %FSV
< ±240 ppmFSV
< ±0.48 µV/V

incl. Offset

< ±0.0075 %FSV
< ±75 ppmFSV
< ±2.4 µV/V

< ±0.02 %FSV
< ±200 ppmFSV
< ±1.6 µV/V

< ±0.039 %FSV
< ±390 ppmFSV
< ±1.56 µV/V

< ±0.0775 %FSV
< ±775 ppmFSV
< ±1.55 µV/V

< ±0.04 %FSV
< ±400 ppmFSV
< ±1.6 µV/V

< ±0.08 %FSV
< ±800 ppmFSV
< ±1.6 µV/V

Extended basic accuracy: Measuring deviation

At 0…55°C, with averaging, typ. 2) 6)

without Offset

< ±0.0105 %FSV
< ±105 ppmFSV
< ±3.36 µV/V

< ±0.0265 %FSV
< ±265 ppmFSV
< ±2.12 µV/V

< ±0.0485 %FSV
< ±485 ppmFSV
< ±1.94 µV/V

< ±0.093 %FSV
< ±930 ppmFSV
< ±1.86 µV/V

< ±0.0525 %FSV
< ±525 ppmFSV
< ±2.1 µV/V

< ±0.105 %FSV
< ±1050 ppmFSV
< ±2.1 µV/V

incl. Offset

< ±0.013 %FSV
< ±130 ppmFSV
< ±4.16 µV/V

< ±0.034 %FSV
< ±340 ppmFSV
< ±2.72 µV/V

< ±0.064 %FSV
< ±640 ppmFSV
< ±2.56 µV/V

< ±0.125 %FSV
< ±1250 ppmFSV
< ±2.5 µV/V

< ±0.068 %FSV
< ±680 ppmFSV
< ±2.72 µV/V

< ±0.1355 %FSV
< ±1355 ppmFSV
< ±2.71 µV/V

Offset/Zero point deviation (at 23°C)

EOffset

< 70 ppmFSV

< 190 ppmFSV

< 380 ppmFSV

< 760 ppmFSV

< 380 ppmFSV

< 760 ppmFSV

Gain/scale/amplification deviation (at 23°C)

EGain

< 24 ppm

< 50 ppm

< 70 ppm

< 110 ppm

< 100 ppm

< 200 ppm

Non-linearity over the whole measuring range

ELin

< 18 ppmFSV

< 30 ppmFSV

< 45 ppmFSV

< 65 ppmFSV

< 60 ppmFSV

< 120 ppmFSV

Repeatability, over 24 h, with averaging

ERep

< 5 ppmFSV

< 10 ppmFSV

< 15 ppmFSV

< 25 ppmFSV

< 20 ppmFSV

< 40 ppmFSV

Common-mode rejection ratio (without filter) 3)

DC

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 3: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 4: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 5: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 6: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 7: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 8: 

50/60 Hz

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 9: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 10: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 11: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 12: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 13: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 14: 

1 kHz

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 15: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 16: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 17: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 18:

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 19: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 20:

Common-mode rejection ratio (with 50/60 Hz FIR filter) 1) 3)

DC

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 21: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 22: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 23: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 24:

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 25: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 26:

50/60 Hz

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 27: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 28: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 29: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 30:

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 31: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 32:

1 kHz

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 33: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 34: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 35: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 36:

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 37: 

tbd. Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 38:

Temperature coefficient, typ.

TcGain

< 2.5 ppm/K

< 4 ppm/K

< 5 ppm/K

< 6 ppm/K

< 8 ppm/K

< 16 ppm/K

TcOffset

< 2 ppmFSV/K
< 0.06 µV/V/K 

< 7.5 ppmFSV/K
< 0.06 µV/V/K 

< 15 ppmFSV/K
< 0.06 µV/V/K 

< 30 ppmFSV/K
< 0.06 µV/V/K 

< 15 ppmFSV/K
< 0.06 µV/V/K 

< 30 ppmFSV/K
< 0.06 µV/V/K 

Largest short-term deviation during a specified electrical interference test

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

Input impedance ±Input 1

Differential

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

CommonMode

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

Input impedance ±Input 2

4-wire

No usage of this input in this mode

Differential

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

CommonMode

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

1) the 50/60 Hz filter setting must be selected via the settings in the CoE depending on the local mains frequency (50 or 60 Hz); the respective nominal mains frequency then applies as the measuring point for common mode rejection or crosstalk.

2) In real bridge measurement, an offset adjustment is usually carried out after installation. The given offset specification of the terminal is therefore practically irrelevant. Therefore, specification values with and without offset are given here. In practice, the offset component can be eliminated by the functions ELM Features and also ELM Features of the terminal or in the controller by a higher-level tare function. The offset deviation of a bridge measurement over time can change, therefore Beckhoff recommends a regular offset adjustment or careful observation of the change.

3) Values related to a common mode interference between SGND and internal ground.

5) The channel measures electrically to 8 mV/V, but displays its measured value scaled to 2 or 4 mV/V. The Compensated function facilitates measurement of low levels even with high offset.

6) Calculated value according to the equation for estimating usability at the given ambient temperature point or estimating usability over the specified ambient temperature range in operation (Tambient) as stated in chapter "General information on measuring accuracy/measurement uncertainty". In real use, for example at a relatively constant ambient temperature Tambient, a lower (better) achievable uncertainty is attained. A specific calculation according to chapter "General information on measuring accuracy/measurement uncertainty" is recommended, especially if the instrument allows a wider ambient temperature range in operation than 0...55 °C.

ELM3502 (20 ksps)

Measurement mode

Measuring bridge/StrainGauge SG 1/1-Bridge 4/6-wire

 

32 mV/V

8 mV/V

4 mV/V

2 mV/V

Noise (without filtering, at 23°C)

ENoise, PtP

< 125 ppmFSV
< 977 digits
< 4.00 µV/V

< 425 ppmFSV
< 3320 digits
< 3.40 µV/V

< 1050 ppmFSV
< 8203 digits
< 4.20 µV/V

< 1600 ppmFSV
< 12500 digits
< 3.20 µV/V

ENoise, RMS

< 25 ppmFSV
< 195 digits
< 0.80 µV/V

< 70 ppmFSV
< 547 digits
< 0.56 µV/V

< 140 ppmFSV
< 1094 digits
< 0.56 µV/V

< 270 ppmFSV
< 2109 digits
< 0.54 µV/V

Max. SNR

> 92.0 dB

> 83.1 dB

> 77.1 dB

> 71.4 dB

Noisedensity@1kHz

< 11.31 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 39:

< 7.92 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 40:

< 7.92 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 41:

< 7.64 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 42:

Noise (with 50/60 Hz FIR filter, at 23°C) 1)

ENoise, PtP

< 12 ppmFSV
< 94 digits
< 0.38 µV/V

< 30 ppmFSV
< 234 digits
< 0.24 µV/V

< 60 ppmFSV
< 469 digits
< 0.24 µV/V

< 120 ppmFSV
< 938 digits
< 0.24 µV/V

ENoise, RMS

< 2.0 ppmFSV
< 16 digits
< 0.06 µV/V

< 5.0 ppmFSV
< 39 digits
< 0.04 µV/V

< 10.0 ppmFSV
< 78 digits
< 0.04 µV/V

< 20.0 ppmFSV
< 156 digits
< 0.04 µV/V

Max. SNR

> 114.0 dB

> 106.0 dB

> 100.0 dB

> 94.0 dB

ELM3504 (10 ksps)

Measurement mode

Measuring bridge/StrainGauge SG 1/1-Bridge 4/6-wire

 

32 mV/V

8 mV/V

4 mV/V

2 mV/V

Noise (without filtering, at 23°C)

ENoise, PtP

< 85 ppmFSV
< 664 digits
< 2.72 µV/V

< 300 ppmFSV
< 2344 digits
< 2.40 µV/V

< 600 ppmFSV
< 4688 digits
< 2.40 µV/V

< 1200 ppmFSV
< 9375 digits
< 2.40 µV/V

ENoise, RMS

< 15 ppmFSV
< 117 digits
< 0.48 µV/V

< 50 ppmFSV
< 391 digits
< 0.40 µV/V

< 100 ppmFSV
< 781 digits
< 0.40 µV/V

< 200 ppmFSV
< 1563 digits
< 0.40 µV/V

Max. SNR

> 96.5 dB

> 86.0 dB

> 80.0 dB

> 74.0 dB

Noisedensity@1kHz

< 6.79 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 43:

< 5.66 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 44:

< 5.66 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 45:

< 5.66 Measurement SG 1/1 bridge (full bridge) 4/6-wire connection 46:

Noise (with 50/60 Hz FIR filter, at 23°C) 1)

ENoise, PtP

< 12 ppmFSV
< 94 digits
< 0.38 µV/V

< 30 ppmFSV
< 234 digits
< 0.24 µV/V

< 60 ppmFSV
< 469 digits
< 0.24 µV/V

< 120 ppmFSV
< 938 digits
< 0.24 µV/V

ENoise, RMS

< 2.0 ppmFSV
< 16 digits
< 0.06 µV/V

< 5.0 ppmFSV
< 39 digits
< 0.04 µV/V

< 10.0 ppmFSV
< 78 digits
< 0.04 µV/V

< 20.0 ppmFSV
< 156 digits
< 0.04 µV/V

Max. SNR

> 114.0 dB

> 106.0 dB

> 100.0 dB

> 94.0 dB

1) the 50/60 Hz filter setting must be selected via the settings in the CoE depending on the local mains frequency (50 or 60 Hz); the respective nominal mains frequency then applies as the measuring point for common mode rejection or crosstalk.