SlotGroup 4 | 1 multi-function analog input (±10 V, ±20 mA, 12 bits)
A multi-function analog input is available in SlotGroup 4. This can be parameterized as a voltage input (AI_1xC) or as a current input (AI_1xV). The ModuleGroup is displayed in the "Slots" tab (see fig.).
Fig.170: EL8601-8411 - SlotGroup 4The following modules are available
The description of the function can be found in the corresponding ModuleIdent.
ModuleGroup | Description | Description | Further Information | |
|---|---|---|---|---|
Analog Input | AI_1xC | Analog 1xCurrent In (0x382199) | 1 analog current input | Connection terminal points 6 - 8 LEDs 7 - 8 Technical properties SlotGroup 4 Function and parameterization SlotGroup 4
CoE object description SlotGroup 4 |
AI_1xV | Analog 1xVoltage In (0x302199) | 1 analog voltage input | ||
Empty | EMPTY1 | empty1 | - | |
Further Information