Presentation (Presentation, 0x80A0:02) (0x382199, 0x302199)
The measured value is output ex factory in two's complement presentation (signed integer).
The presentation of the measured value can be changed via index 0x80A0:02 "Presentation".
Value | Data format | Description |
---|---|---|
0 | "Signed" | Signed integer presentation Maximum presentation range for 16 bit = -32768... +32767dec |
1 | "Unsigned" | Unsigned integer presentation Maximum presentation range for 16 bit = 0... +32767dec |
2 | "Absolute MSB sign" | Absolute value with MSB as sign - presentation Maximum presentation range for 16 bit = -32767... +32767dec |
Input signal for the measuring ranges | Value (with Extended Range) | Value (with Legacy Range) | ||||||
---|---|---|---|---|---|---|---|---|
4 … 20 mA | ±20 mA | ±10 V | Signed | Unsigned | Absolute MSB sign | Signed | Unsigned | Absolute MSB sign |
21.474 mA | 21.474 mA* | 10.737 V* | 0x7FFF | 0x7FFF | 0x7FFF |
|
|
|
20 mA | 20 mA* | 10 V* | 0x7736 | 0x7736 | 0x7736 | 0x7FFF | 0x7FFF | 0x7FFF |
12 mA | 10 mA* | 5 V* | 0x3B9A | 0x3B9A | 0x3B9A | 0x3FFF | 0x3FFF | 0x3FFF |
|
|
| 0x0001 | 0x0001 | 0x0001 | 0x0001 | 0x0001 | 0x0001 |
4 mA | 0 mA* | 0 V* | 0x0000 | 0x0000 | 0x0000 | 0x0000 | 0x0000 | 0x0000 |
|
|
| 0xFFFF | 0x0001 | 0x8001 | 0xFFFF | 0x0001 | 0x8001 |
3.8 mA |
|
| 0xFE83 | 0x017D | 0x817D |
|
|
|
0 mA |
|
| 0xE233 | 0x1DCD | 0x9DCD |
|
|
|
| -10 | -5 V | 0xC466 | 0x3B9A | 0xBB9A | 0xC001 | 0x3FFF | 0xBFFF |
| -20 | -10 V | 0x88CA | 0x7736 | 0xF736 | 0x8000 | 0x7FFF | 0xFFFF |
-21.474 mA | -21.474 mA* | -10.737 V* | 0x8000 | 0x7FFF | 0xFFFF |
|
|
|
*) Values also apply to the unipolar measuring ranges 0 ... 20 mA and 0 ... 10 V) |