Voltage ("AI_1xV)" - Measuring ranges and scaling type (0x302199)
- 1. Set the measuring range via index 0x80AD:11 "Input type"
(see table "Measuring ranges and scaling type"). - 2. Select the scaling type via index 0x80AD:12 "Scaler":
Scaling type
Index 0x80AD:12 "Scaler": | ||
---|---|---|
Value | Name | Meaning |
0x0000 (0dec) (pre-set) | Extended Range | This type of scaling allows the nominal measuring range to be exceeded or undershot by approx. 7%. Technical measuring range Nominal measuring range |
0x0003 (3dec) | Legacy Range | Nominal measuring range = Technical measuring range |
As a result, the bit meaning with the (user-selected measuring range) full scale value (FSV) is as follows:
Measuring ranges and scaling type
Value | Voltage measuring ranges (module "AI_1xV" (ModuleIdent 0x302199)) | ||
---|---|---|---|
Technical (Extended Range) | Nominal (Legacy Range) | Full scale value (FSV) | |
0x0002 (2dec) | -10.737 … +10.737 V | -10 … +10 V | 10 V |
0x000E (14dec) | 0 … +10.737 V | 0 … +10 V | 10 V |
The measuring ranges and measuring range monitoring are shown graphically in the following figure.
Underrange / Overrange: the corresponding bits are set if the measured value is outside the nominal measuring range. |
Range error: The error thresholds for the error bit and the error LED can be set in Extended Range mode via index 0x80AD:17 "Low Range Error" and index 0x80AD:18 "High Range Error". The limit values of the technical measuring range are pre-set. |