ModuleGroup | "Analog Input" (0x382199, 0x302199)

In the "Analog Input" ModuleGroup, both current and voltage values can be measured and displayed as analog values.

The following ModuleGroups are available. The description of the function can be found in the corresponding ModuleIdent.

The analog value is output in index 0x60A0:11 "Value". The data stream is shown in the flow chart (see chapter Data stream). The following settings and functions are available:

The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.

For all AI modules

AI_1xC (0x382199)

Process data objects

Setting objects

0x60A0:0 | SlotGroup 4 (Slot 11) AI Inputs 1

0x80A0:0 | SlotGroup 4 (Slot 11) AI Settings 1
0x80AD:0 | SlotGroup 4 (Slot 11) AI Advanced Settings 1*
0x80AE:0 | SlotGroup 4 (Slot 11) AI Internal data 1
0x80AF:0 | SlotGroup 4 (Slot 11) AI Vendor data 1

*) 0x80AD:11 "Input Type": I ±20 mA, I 0 - 20 mA, I 4 - 20 mA

AI_1xV (0x302199)

Process data objects

Setting objects

0x60A0:0 | SlotGroup 4 (Slot 11) AI Inputs 1

0x80A0:0 | SlotGroup 4 (Slot 11) AI Settings 1
0x80AD:0 | SlotGroup 4 (Slot 11) AI Advanced Settings 1**
0x80AE:0 | SlotGroup 4 (Slot 11) AI Internal data 1
0x80AF:0 | SlotGroup 4 (Slot 11) AI Vendor data 1

**) 0x80AD:11 "Input Type": V ±10 V, V 0 - 10 V

See also:

AI Inputs 1 (0x60A0)

AI Settings 1 (0x80A0)
AI Advanced Settings 1 (0x80AD)
AI Internal data 1 (0x80AE)
AI Vendor data 1 (0x80AF)