Input data (0x60A0)
Index 60A0 SlotGroup 4 (Slot 11) AI Inputs 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60A0:0 | SlotGroup 4 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
60A0:01 | Value below measuring range | BOOLEAN | RO | 0x00 (0dec) | |
60A0:02 | Measuring range exceeded | BOOLEAN | RO | 0x00 (0dec) | |
60A0:03 | Limit value monitoring Limit 1 0: not active | BIT2 | RO | 0x00 (0dec) | |
60A0:05 | Limit value monitoring Limit 2 0: not active | BIT2 | RO | 0x00 (0dec) | |
60A0:07 | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) | |
60A0:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |