SlotGroup 4 | 1 multi-function analog input (±10 V, ±20 mA, 12 bits)
A multi-function analog input is available. Signals either in the range from -10/0 to +10 V or in the range from ‑20/0/+4 to +20 mA can be processed by each channel. The configuration is carried out via SlotGroup 4.
Physically, the voltage and current signals must be connected to different terminal points. The voltage and current input is designed as single-ended. A corresponding channel connection point for the ground reference (AI GND) is also available.
With a technical measuring range of ±107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range.
Notice | ||
![]() | Further documentation for I/O components with analog in and outputs Also pay attention to the further documentation: I/O Analog Manual which is available in the Beckhoff Information-System and for download on the Beckhoff website www.beckhoff.com on the respective product pages! The content includes the basics of sensor technology and information on analog measured values. |