Input data
Index 6010 ENC Inputs (EL5101-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | ENC Inputs | Maximum subindex | UINT8 | RO | 0x1E (30dec) |
6010:01 | The counter value was locked with the “C” input. The data with index 0x6010:12 match the latched value when the bit is set. To reactivate the latch input, index 0x7010:01 must be cancelled and then reset. | BOOLEAN | RO | 0x00 (0dec) | |
6010:02 | The counter value was locked via the external latch. The data with index 0x6010:12 match the latched value when the bit is set. To reactivate the latch input, index 0x7000:02 or object index 0x7000:04 must be cancelled and then reset. | BOOLEAN | RO | 0x00 (0dec) | |
6010:03 | Set counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6010:04 | Counter underflow. | BOOLEAN | RO | 0x00 (0dec) | |
6010:05 | Counter overflow. Overflow/underflow control is inactive in combination with a reset function (C/external). | BOOLEAN | RO | 0x00 (0dec) | |
6010:06 | Status of input status | State of the status input (alarm “input 1”) | BOOLEAN | RO | 0x00 (0dec) |
6010:07 | Indicates an open circuit. | BOOLEAN | RO | 0x00 (0dec) | |
6010:08 | The extrapolated part of the counter is invalid | BOOLEAN | RO | 0x00 (0dec) | |
6010:09 | Status of input A | Status of input A | BOOLEAN | RO | 0x00 (0dec) |
6010:0A | Status of input B | Status of input B | BOOLEAN | RO | 0x00 (0dec) |
6010:0B | Status of input C | Status of input C | BOOLEAN | RO | 0x00 (0dec) |
6010:0C | Status of input gate | The state of the gate input | BOOLEAN | RO | 0x00 (0dec) |
6010:0D | Status of extern latch | Status of the extern latch input | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync Error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. This means a SYNC signal was triggered in the EL5101, although no new process data were available (0=OK, 1=NOK). | BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
6010:12 | Latch value | Latch value | UINT32 | RO | 0x00000000 (0dec) |
6010:13 | The frequency (setting of the scaling and resolution in index 0x8010:13 and 0x8010:15) | UINT32 | RO | 0x00000000 (0dec) | |
6010:14 | The period (setting of the scaling and resolution in index 0x8010:14 and 0x8010:16) | UINT32 | RO | 0x00000000 (0dec) | |
6010:16 | Timestamp of the last counter change | UINT64 | RO |
| |
6010:1C | Frequency value (uint16) | Frequency (16-bit value) | UINT16 | RO | 0x0000 (0dec) |
6010:1D | Counter value (uint16) | Counter (16-bit value) | UINT16 | RO | 0x0000 (0dec) |
6010:1E | Period value (uint16) | Period (16-bit value) | UINT16 | RO | 0x0000 (0dec) |