Process data

Main PDO

Selection of basic process data

Process data 1:
Fig.41: “Process data” tab
A: Selection of data direction: input or output
B: Selection of (optional) PDOs (process data objects)
C: Explanatory notes for PDOs

compact: The process data can be represented with 16 bits (compact) or with 32 bits.

Optional PDOs

Optional PDOs, in addition to the main PDO:

Process data description

Process data 2:
Fig.42: Process data description

The process data are generated from CoE objects 0x6010 (Inputs) and 0x7010 (Outputs) and are described in chapter “Object description and parameterization”.

Process data 3:

Process data can be read via CoE but cannot be set.

In the following descriptions, the corresponding CoE index is always included as a reference in addition to the name of the process data.

  • Please note that while the input and output process data (0x6xxx/0x7xxx) can be read via the CoE directory, they cannot be set via the CoE directory!