Predefined PDO Assignment
The “Predefined PDO Assignment” enables a simplified selection of the process data. The desired function is selected on the lower part of the Process Data tab. As a result, all necessary PDOs are automatically activated and the unnecessary PDOs are deactivated.
Fig.44: EL5101 - Process data, Predefined PDO (Default: Standard 16 Bit (MDP 511))For the enhanced operation mode four PDO assignments are available in modes Standard, and “Line Motion”.
![]() | Note on the use of timestamp function In order to be able to use the timestamp function, the EL5101 must be operated in “DC Synchron” or “DC Synchron (input based)” mode. |
Predefined PDO Assignments for “Standard” mode
Predefined PDO Assignment | PDO Assignment |
|---|---|
Standard 16 Bit (MDP 511) | SM3: SM2: |
Standard 32 Bit (MDP 511) | SM3: SM2: |
Predefined PDO Assignments for “Line Motion” mode
Predefined PDO Assignment | PDO Assignment |
|---|---|
Line Motion (MDP 511) | SM3: SM2: |
Line Motion DC (MDP 511) | SM3: SM2: |
