Output data

Output data 1:

Process data can be read via CoE but cannot be set.

In the following descriptions, the corresponding CoE index is always included as a reference in addition to the name of the process data.

  • Please note that while the input and output process data (0x6xxx/0x7xxx) can be read via the CoE directory, they cannot be set via the CoE directory!

Index 7010 ENC Outputs (EL5101, EL5101-0090)

Index (hex)

Name

Meaning

Data type

Flags

Default

7010:0

ENC Outputs

Maximum subindex

UINT8

RO

0x11 (17dec)

7010:01

Enable latch C

Activate latching via input C.

BOOLEAN

RO

0x00 (0dec)

7010:02

Enable latch extern on positive edge

Activate external latch with positive edge.

BOOLEAN

RO

0x00 (0dec)

7010:03

Set counter

Set counter

BOOLEAN

RO

0x00 (0dec)

7010:04

Enable latch extern on negative edge

Activate external latch with negative edge.

BOOLEAN

RO

0x00 (0dec)

7010:11

Set counter value

The counter value to be set via “Set counter” (index 0x7010:03).

UINT32

RO

0x00000000 (0dec)