Object description EL3201
![]() | EtherCAT XML Device Description The display matches that of the CoE objects from the EtherCAT XML Device Description. We recommend downloading the latest XML file from the download area of the Beckhoff website and installing it according to installation instructions. |
![]() | Parameterization via the CoE list (CAN over EtherCAT) The terminal is parameterized via the CoE - Online tab (double-click on the respective object) or via the Process Data tab (allocation of PDOs). Please note the following general CoE information when using/manipulating the CoE parameters: - Keep a startup list if components have to be replaced - Differentiation between online/offline dictionary, existence of current XML description - Use "CoE reload" for resetting changes |
![]() | Relevant objects The object description refers to the analog input terminals for Pt100 (RTD) in 1 to 8 channel versions. Observe the indices with regard to the objects relevant for the respective terminal (channel dependent). |
Introduction
The CoE overview contains objects for different intended applications:
- Objects required for parameterization and profile-specific objects required during commissioning
- Objects for indicating internal settings (may be fixed)
The following section first describes the objects required for normal operation, followed by a complete overview of missing objects.
Objects for commissioning
Index 1011 Restore default parameters
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
1011:0 |
Restore default parameters |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) |
1011:01 |
SubIndex 001 |
If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 8000 RTD settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | RTD Settings | Maximum subindex | UINT8 | RO | 0x1B (27dec) |
8000:01 | User scaling is active. | BOOLEAN | RW | 0x00 (0dec) | |
8000:02 | 0: Signed presentation 1: Absolute value with MSB as sign 2: High resolution (1/100°C) | BIT3 | RW | 0x00 (0dec) | |
8000:05 | The S5 bits are shown in the three low-order bits (value 0x6000:11) Bit 0 = 1 ("Overange" or "Underrange") | BOOLEAN | RW | 0x00 (0dec) | |
8000:06 | Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x00 (0dec) | |
8000:07 | The status bits are set in relation to Limit 1. | BOOLEAN | RW | 0x00 (0dec) | |
8000:08 | The status bits are set in relation to Limit 2. | BOOLEAN | RW | 0x00 (0dec) | |
8000:09 | Enable automatic calibration | A calibration is cyclically started. (optional) | BOOLEAN | RW | 0x00 (0dec) |
8000:0A | Enabling of user calibration | BOOLEAN | RW | 0x00 (0dec) | |
8000:0B | Enabling of the manufacturer calibration | BOOLEAN | RW | 0x01 (1dec) | |
8000:11 | User scaling offset | INT16 | RW | 0x0000 (0dec) | |
8000:12 | This is the gain of the user scaling. | INT32 | RW | 0x00010000 (65536dec) | |
8000:13 | First limit value for setting the status bits (resolution 0.1°C) | INT16 | RW | 0x0000 (0dec) | |
8000:14 | Second limit value for setting the status bits (resolution 0.1°C) | INT16 | RW | 0x0000 (0dec) | |
8000:15 | This object determines the digital filter settings, if it is activated via Enable filter (index 0x8000:06). The possible settings are sequentially numbered. | UINT16 | RW | 0x0000 (0dec) | |
0: 50 Hz 1: 60 Hz 2: 100 Hz 3: 500 Hz 4: 1 kHz 5: 2 kHz 6: 3.75 kHz 7: 7.5 kHz 8: 15 kHz 9: 30 kHz 10: 5 Hz 11: 10 Hz | |||||
8000:16 | Calibration interval | Interval of cyclic calibration | INT16 | RW | 0x0000 (0dec) |
8000:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
8000:18 | User calibration gain | UINT16 | RW | 0xFFFF (65535dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:19 | RTD element | UINT16 | RW | 0x0000 (0dec) | |
0: Pt100 1: Ni100 2: Pt1000 3: Pt500 4: Pt200 5: Ni1000 6: Ni1000 7: Ni120 8: Output in ohm 9: Output in ohm 10-32: KT100/110/130/210/230 KTY10/11/13/16/19 ***) please observe further notes in chapter "RTD measurement in EL32xx"! | |||||
8000:1A | Connection technology 0: 2-wire 1: 3-wire 2: 4-wire 3: not connected | UINT16 | RW | 0x0000 (0dec) | |
8000:1B | Calibration of the supply lines | INT16 | RW | 0x0000 (0dec) |
Complete overview
Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | ( ) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | ( ) |
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
00 |
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 1018 Identity
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
( ) |
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
( ) |
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
( ) |
Index 10F0 Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1A00 TxPDO Map
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1A00:0 | TxPDO Map Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RW | 0x09 (9dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RW | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RW | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RW | 0x6000:03, 2 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RW | 0x6000:05, 2 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RW | 0x6000:07, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (7 bits align) | UINT32 | RW | 0x0000:00, 7 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x1800 (TxPDO-Par Ch.1), entry 0x07 (TxPDO-State)) | UINT32 | RW | 0x1800:07, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x1800 (TxPDO-Par Ch.1), entry 0x09 (TxPDO-Toggle)) | UINT32 | RW | 0x1800:09, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RW | 0x6000:11, 16 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x00 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x08 (8dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RW | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x8007 (32775dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command |
The entries 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index 6000 RTD Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
6000:0 | RTD Inputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6000:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Limit 1 | Limit value monitoring 0: not active | BIT2 | RO | 0x00 (0dec) |
6000:05 | Limit 2 | Limit value monitoring 0: not active | BIT2 | RO | 0x00 (0dec) |
6000:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State | Validity of the data of the associated TxPDO | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Value | The analog input data | INT16 | RO | 0x0000 (0dec) |
Index 80nE RTD Internal data
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
80nE:0 | RTD Internal data | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
80nE:01 | ADC raw value 1 | ADC raw value 1 | INT32 | RO | 0x00000000 (0dec) |
80nE:02 | Resistor 1 | Resistance 1 (measured value of resistance sensor, resolution 1/32 Ohm) | UINT16 | RO | 0x0000 (0dec) |
80nE:03 | ADC raw value 2 (RL) | ADC raw value 2 (RL) | INT32 | RO | 0x00000000 (0dec) |
80nE:04 | Resistor 2 | Resistance 2 (RL) (measured value of the supply line, resolution 1/32 Ohm) | UINT16 | RO | 0x0000 (0dec) |
Index 800F RTD Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
800F:0 | RTD Vendor data | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
800F:01 | Calibration offset | Manufacturer calibration offset | INT16 | RW | 0x0000 (0dec) |
800F:02 | Calibration gain | Manufacturer calibration gain | UINT16 | RW | 0x9E50 (40528dec) |
800F:03 | Calibration offset RL | Manufacturer calibration offset (input RL) | INT16 | RW | 0x0000 (0dec) |
800F:04 | Calibration gain RL | Manufacturer calibration gain (input RL) | UINT16 | RW | 0x9E50 (40528dec) |
800F:05 | Calibration offset 4-wire | Manufacturer calibration offset (4-wire connection technology) | INT16 | RW | 0x0000 (0dec) |
800F:06 | Calibration gain 4-wire | Manufacturer calibration gain (4-wire connection technology) | UINT16 | RW | 0x9E50 (40528dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
F008:0 |
currently reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list [for {n=1} (1-channel) to {n=1,..,n=8} (8-channel)]
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
F010:0 |
Module list |
Maximum subindex |
UINT8 |
RO |
0x08 (ndec) |
F010:0n |
Subindex 00n |
Profile 320 |
INT32 |
RO |
0x00000140 (320dec) |