Limit 1 0x80n00:13, Limit 2 0x80n00:14 (not for EL3214, EL3208 and EL3218)

The limit function is enabled via the indices 0x80n00:07 "Enable limit 1" and Index 0x80n00:08 "Enable limit 2".

With the indices 0x80n00:13 "Limit 1" and 0x80n00:14 "Limit 2", a value range can be set, which is continuously compared with the current measured value. When the "Limits" limit values are not met/exceeded, the corresponding bits in the PDO status are set.

The limit evaluation takes place after taking into account the set characteristic curve and negative values, s. data flow diagram.

Limit [2 Bit] Interpretation (default), Index 0x60n00:03, 0x60n00:05:

0x00, 0: not active
0x01, 1: value is greater than limit value
0x10, 2: value is less than limit value
0x11, 3: value is equal to limit value