8000:x PSM Parameters
|
Description |
Value |
|---|---|
|
Index |
0x8000 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
20 (0x14) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 8000:01 DC link max voltage
- 8000:02 DC link continuous overcurrent warning threshold
- 8000:04 Mains type
- 8000:06 Mains voltage
- 8000:07 Mains voltage max tolerance
- 8000:08 Mains voltage min tolerance
- 8000:0A Device temperature warning threshold
- 8000:0B External brake resistor value
- 8000:0C External brake resistor continuous power
- 8000:0D Brake resistor power warning threshold
- 8000:0E Brake resistor connection mode
- 8000:10 Ext brake resistor overload factor at 1 percent of duty cycle
- 8000:11 Control word
- 8000:12 External brake resistor time constant 1
- 8000:13 External brake resistor time constant 2
- 8000:14 External brake resistor partial fraction factor