8000:13 External brake resistor time constant 2

Description

Value

Index

0x8000 (Device)

Subindex

0x13

Datatype

REAL32

Min. Value

-3.40282E+38

Default

0.0

Max. Value

3.40282E+38

Unit

s

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All