8000:07 Mains voltage max tolerance

Positive tolerance of parametrized mains voltage (8000:06), above that the mains overvoltage waning is set. For values >20% this threshold is also assumed to set the mains overvoltage error.

Description

Value

Index

0x8000 (Device)

Subindex

0x07

Datatype

UINT16

Min. Value

0

Default

10 (0x000A)

Max. Value

50 (0x0032)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All