8000:0B External brake resistor value
Resistance value of brake resistor. The default value is the resistance of the internal brake resistor.
Description | Value | |||
---|---|---|---|---|
Device | AX8620-0000 | AX8640-0000 | AX8525-0000 | AX8540-000 |
Index | 0x8000 (Device) | |||
Subindex | 0x0B | |||
Datatype | UINT16 | |||
Min. Value | 330 (0x014A) | 165 (0x00A5) | 100 (0x0064) | 100 (0x0064) |
Default | 330 (0x014A) | 165 (0x00A5) | 100 (0x0064) | 100 (0x0064) |
Max. Value | 500 (0x01F4) | |||
Unit | 0,1 W | |||
Access / EtherCAT-State | Rw / PreOp | |||
PDO Mapping |
| |||
Revision | All |