8000:11 Control word
For multiple selection add the integer value of each selection and write the result.
|
Description |
Value |
|---|---|
|
Index |
0x8000 (Device) |
|
Subindex |
0x11 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
For multiple selection, set integer value (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw / PreOp |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
16 (0x10) |
Deactivate brake resistor check |
|
8 (0x08) |
Long filter time for Umains phase error detection |
|
4 (0x04) |
Deactivate Umains phase error detection |
|
2 (0x02) |
Multiple power supply modules |
|
1 (0x01) |
Fast discharge dc link |
|
0 (0x00) |
For multiple selection, set integer value |