8000:04 Mains type
According to this value following mains supply modes can be set: AC 3 phases (0), AC 1 phase (1) oder DC (2),
Description | Value |
|---|---|
Index | 0x8000 (Device) |
Subindex | 0x04 |
Datatype | ENUM (UINT8) |
Min. Value |
|
Default | AC 3 phases (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State | Rw / PreOp |
PDO Mapping |
|
Revision | All |
Enum Value | Description | |||
|---|---|---|---|---|
AX8620-0000 | AX8640-0000 | AX8525-0000 | AX8540-0000 | |
2 (0x02) | DC | |||
1 (0x01) | AC 1 phase | - | - | - |
0 (0x00) | AC 3 phases | |||