8000:12 External brake resistor time constant 1

Description

Value

Index

0x8000 (Device)

Subindex

0x12

Datatype

REAL32

Min. Value

-3.40282E+38

Default

0.0

Max. Value

3.40282E+38

Unit

s

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All