EL70x1 | Stepper Motor Terminals
EL70x7 | Stepper Motor Terminals, vector control
EL7201-000x, EL7211-000x | Servo motor terminals, 48 V DC
EL72x1-001x | Servo Motor Terminals with OCT (One Cable Technology)
EL73x2 | 2 channel DC motor output stage
Product overview 2 channel DC motor output stage
Foreword
Product description
Basics communication
Mounting and wiring
Commissioning
TwinCAT Quick Start
TwinCAT Development Environment
General Notes - EtherCAT Slave Application
Integration into the NC configuration (manually)
Process data
Settings in the CoE register
Adaptation of current and voltage
Adaptation of the encoder data
Adaptation of the maximal velocity
Selection of the operating mode
Select info data
KA factor
NC settings
Commissioning the motor with the NC
Operating modes
Samples commissioning
EL7332- Object description and parameterization
EL7342 - Object description and parameterization
Appendix
EL9576 | Brake Chopper Terminal with EtherCAT connection
EP7041 | Stepper motor modules
KL2531/KS2531, KL2541/KS2541 | One channel stepper motor terminals
KL2532/KS2532, KL2552/KS2552 | Two channel power stage terminals for DC motors
KL9570 - Buffer Capacitor Terminal
Archive
TwinCAT 3
TwinCAT 2
Industry Solutions
Search
News
Home