Industrial PC

Fieldbus Components


Bus Coupler


Bus Terminal Controller


Bus Terminals


Terminal Modules


EtherCAT Box


EtherCAT Terminals


EtherCAT plug-in modules


Fieldbus Box and IO-Link box


Fieldbus Cards and Switches



FC1028 | PCIe EtherCAT Master Card



FC1100 and FC1121 | Application note for EtherCAT Slave Cards



FC200x - PCI Cards for Lightbus



FC310x - PCI Cards for PROFIBUS



FC510x - PCI Cards for CANopen



CAN Interface | CAN Interface for CANopen Master from Beckhoff



FC750x - PCI Cards for SERCOS



CU1123, CU1124, CU1128 | EtherCAT junctions and EtherCAT hub



CU20xx, CU22xx – Ethernet switch



CU2508 | Real-time Ethernet port multiplier




Foreword




Product overview




Mounting and wiring




Commissioning





Setup in TwinCAT





Port definition TwinCAT 2.11






Setup: Device EtherCAT






Setting up: Device EtherCAT with cable redundancy






Setting up: Device Ethernet and TCP/IP notes






Setting up: Real-time Ethernet (Publisher/Subscriber, EAP push)






Setting up: Real-time Ethernet (BK90xx, ADS/RAW, EAP polling)






Setting up: PROFINET Controller/Device






Configuration: Ethernet/IP





Beckhoff EAP network variables




Appendix



CU2508-0022 | 8-port port multiplier, Ethernet, 24 V DC, M12



CU2608 | 8-port Ethernet Switch with IP67 protection class


Power Supplies


Measuring transformers


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home