SCT0xxx | Coil current transformers



SCT1xxx | Mini ring-type current transformer



SCT2xxx | Ring-type current transformer




Foreword




Product overview




Technical data





SCT21xx | Ring-type current transformer, size 1





SCT22xx | Ring-type current transformer, size 2





SCT23xx | Ring-type current transformer, size 3






SCT23xx | General






SCT2311 | Ring-type current transformer for primary currents 0…800 A AC / 0…1000 A AC, accuracy class 1, size 3






SCT2321 | Ring-type current transformer for primary currents 0…800 A AC / 0…1000 A AC, accuracy class 0.5, size 3





SCT24xx | Ring-type current transformer, size 4





SCT25xx | Ring-type current transformer, size 5





SCT26xx | Ring-type current transformer, size 6




Commissioning




Application example




Appendix



SCT3xxx | Ring-type current transformer



SCT4xxx | Ring-type current transformer, differential current



SCT5xxx | Ring-type current transformer for differential current 0...2 A, type B/B+ (all-current sensitive), ISO62020-1 conform



SCT6xxx | Split-core current transformers



SCT7xxx | Busbar split-core current transformers



SVL1xxx | Low power transformer, 3-channel voltage interface, accuracy class 0.5, electronic nameplate, RJ45


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home