SCT24xx | Ring-type current transformer, size 4Further InformationSCT24xx | GeneralSCT2411 | Ring-type current transformer for primary currents 0…1250 A AC / 0…1500 A AC, accuracy class 1, size 4SCT2421 | Ring-type current transformer for primary currents 0…1250 A AC / 0…1500 A AC, accuracy class 0.5, size 4