SCT2411 | Ring-type current transformer for primary currents 0…1250 A AC / 0…1500 A AC, accuracy class 1, size 4
Technical data | SCT2411-xxxx |
|---|---|
Accuracy class | 1 |
Primary current IN | 0…1250 A AC / 0…1500 A AC |
Secondary current Isr | 1 A AC |
Versions |
|
|---|---|
SCT2411-1250 | ratio 1250/1, |
SCT2411-1500 | ratio 1500/1, |