Fieldbus Box



IO-Link Box




EPIxxxx | Industrial housing





EPI1xxx, ERI1xxx | IO-Link box modules with digital inputs





EPI2xxx, ERI2xxx | IO-Link box modules with digital outputs





EPI3xxx, ERI3xxx | IO-Link box modules with analog inputs





EPI4xxx, ERI4xxx | IO-Link box with 2 analog inputs + 2 analog outputs






Foreword






Product overview






IO-Link basics






Mounting and connection






Commissioning and configuration







Configuration of the IO link master







Configuration of the IO-Link devices







Settings of the IO-Link devices







EPIxxxx, ERIxxxx - Setting of the IO-Link device parameters







ADS access to device parameters







Data stream and correction calculation







EPI43xx, ERI43xx - setting the IO-Link device parameters








Selection of the analog signal type, index 0x3800:0n








Presentation, index 0x08n0:02








Siemens bits, index 0x08n0:05








Limit 1 (Index 0x08n0:13) and Limit 2 (Index 0x08n0:14), Swap Limit bits








Filter mode (FIR and IIR), Index 0x0800:06, 0x0800:15








Diagnostics (index 0x0A00)






Device parameters






Appendix




ERIxxxx | Zinc die-cast housing



Fieldbus Modules