Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box
EtherCAT Terminals
EtherCAT plug-in modules
Fieldbus Box and IO-Link box
Fieldbus Cards and Switches
FC1028 | PCIe EtherCAT Master Card
FC1100 and FC1121 | Application note for EtherCAT Slave Cards
FC200x - PCI Cards for Lightbus
FC310x - PCI Cards for PROFIBUS
FC510x - PCI Cards for CANopen
CAN Interface for CANopen Master from Beckhoff
Foreword
Introduction
Integration in TwinCAT
Buffer size in relation to the cycle time
Functionalities
CAN queues
Fast CAN Queue (unbuffered)
Optimized CAN Queue (buffered)
Transaction Number
Time Stamp
Structure of the CAN interface
Use of a filter
CAN FD access with EL6753, FC532x and CX-M530
Appendix
FC750x - PCI Cards for SERCOS
CU1123, CU1124, CU1128 | EtherCAT junctions and EtherCAT hub
CU20xx, CU22xx – Ethernet switch
CU2508 | Real-time Ethernet port multiplier
CU2508-0022 | 8-port port multiplier, Ethernet, 24 V DC, M12
CU2608 | 8-port Ethernet Switch with IP67 protection class
Power Supplies
Measuring transformers
Fieldbus Accessories
Drive Technology
TwinCAT 3
TwinCAT 2
MX-System
Industry Solutions
General Product Information
Search
News
Home