Fieldbus Box



IO-Link Box




EPIxxxx | Industrial housing





EPI1xxx, ERI1xxx | IO-Link box modules with digital inputs






Foreword






Product overview






IO-Link basics






Mounting and connection






Commissioning and configuration







Configuration of the IO link master







Configuration of the IO-Link devices








Open the IO link configuration tool








Integrating IO-Link devices









1. Importing the device description IODD









2. Assigning IO-Link device to port n









3. Automatic scanning of the IO-Link ports









4. Manual insertion via Create Device








Removal of IO-Link devices








Activating the configuration







Settings of the IO-Link devices







EPIxxxx, ERIxxxx - Setting of the IO-Link device parameters







ADS access to device parameters







Configuration of the digital inputs







Input debouncing and pulse extension







Process data







Firmware update of the IO-Link device






Device parameters






Appendix





EPI2xxx, ERI2xxx | IO-Link box modules with digital outputs





EPI3xxx, ERI3xxx | IO-Link box modules with analog inputs





EPI4xxx, ERI4xxx | IO-Link box with 2 analog inputs + 2 analog outputs




ERIxxxx | Zinc die-cast housing



Fieldbus Modules