Industrial PC

Fieldbus Components


Bus Coupler


Bus Terminal Controller


Bus Terminals


Terminal Modules


EtherCAT Box



EPxxxx | Industrial housing



EPPxxxx | Industrial housing




IO configuration in TwinCAT | EtherCAT Box modules




EPPxxxx-x7xx | EtherCAT P Box modules with ID switch




EPP1xxx | EtherCAT P Box modules with digital inputs




EPP1111-0000 | EtherCAT P Box with ID switch




EPP1321-0060 | 1-channel EtherCAT to EtherCAT P supply module




EPP1322-0001 | EtherCAT P junction with feed-in




EPP1332-0001, EPP1342-0001 | EtherCAT P junctions




EPP1518-0002 | 2-channel up/down counter 24 V DC, 1 kHz, 32 bit




EPP2xxx | EtherCAT P Box modules with digital outputs




EPP3048-0002 | 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12




EPP3174, EPP3184 | EtherCAT P Box modules with configurable analog inputs




EPP3204-0002 | 4-channel analog input Pt100 (RTD)




EPP3314-0002 | 4-channel analog input thermocouple




EPP3356-0022 | 1-channel analog input, measuring bridge, full bridge, 24 bit, M12




EPP3504-0023/ ERP3504-0022 | 4-channel measuring bridge, (SG) full/half/quarter bridge, 24 bit, 10 ksps





Product overview measurement technology box modules





Foreword





Product group: EtherCAT P Box modules





Product overview





Commissioning





Features





Commissioning on EtherCAT Master






General Commissioning Instructions for an EtherCAT Slave






TwinCAT Quick Start






TwinCAT Development Environment







Installation of the TwinCAT real-time driver







Notes regarding ESI device description







TwinCAT ESI Updater







Distinction between Online and Offline







OFFLINE configuration creation







ONLINE configuration creation







EtherCAT subscriber configuration








Detailed description of Process Data tab







Import/Export of EtherCAT devices with SCI and XTI






EtherCAT basics






EtherCAT cabling – wire-bound






General notes for setting the watchdog






EtherCAT State Machine






CoE Interface






Distributed Clock





Mounting and wiring





Appendix




EPP3632-0001 | 2-channel interface for Condition Monitoring (IEPE), 16 bit




EPP3744-x041 | EtherCAT P Box modules with pressure inputs




EPP3752-0000 | 2 x 3-axis accelerometers




EPP4174-0002 | 4-channel analog output, ±10 V, 0/4…20 mA, 16 bit, differential




EPP43x4-1002 | 2-channel analog input + 2-channel analog output




EPP4374-0002 | EtherCAT P Box with analog inputs and outputs




EPP5xxx | EtherCAT P Box modules for Angle and Position Measurement




EPP6001-0002 | 1-channel serial interface, RS232/RS422/RS485




EPP6002-0002 | 2-channel serial interface, RS232, RS422/RS485




EPP6090-0000 | Display box with navigation switch and operating hours counter




EPP622x | IO-Link Master with protection class IP67




EPP7041-x002 | Stepper motor module 48 V DC with incremental encoder




EPP7342-0002 | 2-channel DC motor output stage 48 V DC, 3.5 A




EPP9001-0060 | EtherCAT P/EtherCAT connector with power transmission




EPP9022-0060 | EtherCAT P Box with diagnostics




EPP9022-9060 | EtherCAT P Box with diagnostics, TwinSAFE SC



EQxxxx | Stainless steel housing



ERxxxx | Zinc die-cast housing


EtherCAT Terminals


EtherCAT plug-in modules


Fieldbus Box and IO-Link box


Fieldbus Cards and Switches


Power Supplies


Measuring transformers


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home