Parameterization and commissioning





Start-up behavior of the Bus Terminal Controller





PROFIBUS address





Configuration






Overview






Creating a TwinCAT configuration






Downloading a TwinCAT configuration






Uploading a TwinCAT configuration






Resources in the Bus Terminal Controller






ADS connection via serial interface






PROFIBUS






K-bus






PLC






SSB







SSB overview







CANopen cabling








CAN topology








Bus length








Drop lines








Star Hub (Multiport Tap)








CAN cable








Shielding








Cable colors








BK5151, FC51xx, CX with CAN interface and EL6751: D-sub, 9 pin








BK51x0/BX5100: 5-pin open style connector








LC5100: Bus connection via spring-loaded terminals








Fieldbus Box: M12 CAN socket







SSB configuration







SSB - SDO communication







SDO communication from the PLC







Emergency telegrams and diagnostics







CANopen Trouble Shooting







Examples






Real-Time Clock (RTC)






COM port





Menu





Configuration software KS2000




Programming




PROFIBUS