Fieldbus Box



IO-Link Box




EPIxxxx | Industrial housing





EPI1xxx, ERI1xxx | IO-Link box modules with digital inputs






Foreword






Product overview






IO-Link basics






Mounting and connection






Commissioning and configuration







Configuration of the IO link master








Integrating IO link devices









1. Importing the device description IODD (“Import Device description” button)









2. Automatic scanning of the IO link ports









3. Manual Insertion via catalog ("Catalog" button)








Removal of the IO-Link devices








Configuration of the IO-Link ports as digital inputs/outputs







Configuration of the IO-Link devices







Settings of the IO-Link devices







EPIxxxx, ERIxxxx - Setting of the IO-Link device parameters







ADS access to device parameters







Configuration of the digital inputs







Input debouncing and pulse extension







Process data







Firmware update of the IO-Link device






Device parameters






Appendix





EPI2xxx, ERI2xxx | IO-Link box modules with digital outputs





EPI3xxx, ERI3xxx | IO-Link box modules with analog inputs





EPI4xxx, ERI4xxx | IO-Link box with 2 analog inputs + 2 analog outputs




ERIxxxx | Zinc die-cast housing



Fieldbus Modules