Industrial PC

Fieldbus Components


Bus Coupler


Bus Terminal Controller


Bus Terminals


Terminal Modules



KM10x2, KM10x4, KM10x8 | Terminal Modules with Digital Inputs



KM2002, KM2004, KM2008 | Terminal modules with digital outputs, 24 V, 0.5 A



KM2042 | Sixteen channel digital output module with D-Sub Connector



KM2604, KM2614 | Four channel relay modules



KM2774-0000 | Terminal module for jalousie motors




Foreword




Product overview




Mounting and wiring




KS2000 Configuration Software




Access from the user program





Process image





Mapping





Control and status byte





Process input data (DataIN)





Process output data (DataOUT)





Register overview





Register description





Examples of Register Communication






Example 1: Reading the firmware version from register 9






Example 2: Writing to an user register




Appendix



KM3701, KM3702, KM3712 | Pressure Measuring Modules



KM4602 | Two channel analog output module with manual and automatic operation



KM6551 | Terminal module for wireless data exchange