M_GI_XA_3
Generic identification.
- obj |
|
|
|
| ||||||||||
|--- | + head |
|
|
| Reserved | |||||||||
|--- | - ident |
|
|
| ||||||||||
| | |--- | eType | = 0xB (11) | = M_GI_XA_3 | ||||||||||
| | |--- | bSQ |
| = TRUE | Sequence of information objects | |||||||||
| | |--- | nObj |
| = 1 | Number of objects | |||||||||
| | |--- | eCOT |
|
| ||||||||||
| | |--- | asduAddr |
|
| Common address of asdu | |||||||||
| | |--- | eClass |
|
| ||||||||||
|--- | - info |
|
|
| ||||||||||
| |--- | fc |
| GEN | ||||||||||
| |--- | n |
|
| ||||||||||
| |--- | stream |
|
| ||||||||||
|
| |--- | length | = variable |
| |||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| |
|
|
| |--- | data[0] = | Return information identifier | |||||||||
|
|
| |--- | data[1] = | GIN = Generic identification number | |||||||||
|
|
| |--- | data[2] = | ||||||||||
|
|
| |--- | data[3] = | NDE = Number of descriptive elements | |||||||||
|
|
| |--- | data[4] = | Kind of description | Element 1 | ||||||||
|
|
| |--- | data[5] = | GDD = Generic data descrition | |||||||||
|
|
| |--- | data[6] = | ||||||||||
|
|
| |--- | data[7] = | NUMBER | |||||||||
|
|
| |--- | data[8..8+(DATASIZE*NUMBER)] = | GID | Generic identification data | ||||||||
|
|
| |--- | data[..IEC870_MAX_ASDU_DATA_BYTE] = |
|
| Element 2..i | |||||||