KOD
Kind of description: <0..255>
- <0> no KOD specified
 - <1> actual value
 - <2> default value
 - <3> range (min, max, step size)
 - <4> reserved
 - <5> precision
 - <6> factor
 - <7> % reference
 - <8> enumeration
 - <9> dimension
 - <10> description
 - <11> reserved
 - <12> password entry
 - <13> is read only
 - <14> is write only
 - <15> reserved
 - <16> reserved
 - <17> reserved
 - <18> reserved
 - <19> corresponding function type and information number
 - <20> corresponding event
 - <21> enumerated text array
 - <22> enumerated value array
 - <23> related entries
 - <24..255> reserved