E_IEC870_5_103MCOT
TYPE E_IEC870_5_103MCOT:
(
eIEC870_MCOT_UNUSED := 0, (* Not used *)
eIEC870_MCOT_SPONTAN := 1, (* Spontanous data *)
eIEC870_MCOT_CYCLIC := 2, (* Cyclic data *)
eIEC870_MCOT_FCB := 3, (* Reset FCB bit *)
eIEC870_MCOT_CU := 4, (* Reset communication unit *)
eIEC870_MCOT_SR := 5, (* Start/Restart *)
eIEC870_MCOT_ON := 6, (* Power on *)
eIEC870_MCOT_TST := 7, (* Test mode *)
eIEC870_MCOT_SYN := 8, (* Time synchronisation *)
eIEC870_MCOT_GI := 9, (* General interrogation *)
eIEC870_MCOT_TGI := 10,(* Termination of general interrogation *)
eIEC870_MCOT_LO := 11,(* Local operation *)
eIEC870_MCOT_RO := 12,(* Remote operation *)
eIEC870_MCOT_CP := 20,(* Positive ack of command *)
eIEC870_MCOT_CN := 21,(* Negative ack of command *)
eIEC870_MCOT_TOV := 31,(* Transmission of disturbance values *)
eIEC870_MCOT_WP := 40,(* Positive ack of generic write command *)
eIEC870_MCOT_WN := 41,(* Negative ack of generic write command *)
eIEC870_MCOT_RP := 42,(* Valid data response to genric read command *)
eIEC870_MCOT_RN := 43,(* Invalid data response to generic read command *)
eIEC870_MCOT_CWC := 44 (* Confirmation of generic write *)
);
END_TYPE
Cause of transfer in monitoring direction (slave -> master).
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1313 | PC or CX (x86, ARM) | TcIEC870_5_103Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; TcIEC870_5_101Link.Lib; COMlibV2.Lib; are included automatically ) |