ST_IEC870_5_103AOGen
Variables of this type represent an ASDU object.
TYPE ST_IEC870_5_103AOGen:
STRUCT
head : ST_IEC870_5_101FifoHead :=( source := ( link := 0, addr := 0 ),
target := ( link := 0, addr := 0 ),
ctrl := 0 ); (* Header *)
ident : ST_IEC870_5_103DataUnit_Ident := ( eType := 0,
nObj := 0,
bSQ := FALSE,
eCOT := 0,
eClass := eIEC870_Class_None,
asduAddr := 0 ); (* Data unit identifier *)
info : ST_IEC870_5_103AOInfoObj := ( fc := 0,
n := 0,
stream := ( length := 0 ) ); (* information object *)
END_STRUCT
END_TYPE
head: Header (reserved).
ident: Identification field in the data unit (ASDU).
info: Information object /Information element data field.
Requirements
| Development Environment | Target System | PLC libraries to include | 
|---|---|---|
| TwinCAT v2.10.0 Build >= 1313 | PC or CX (x86, ARM) | TcIEC870_5_103Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; TcIEC870_5_101Link.Lib; COMlibV2.Lib; are included automatically ) |