ST_IEC870_5_101Stream
Variables of this type are used for data buffer (Stream). In the stream "raw" databytes are buffered in that order they have to be sent /received later. During sending or receiving the data byte zero is sent/received first.
TYPE ST_IEC870_5_101Stream :
STRUCT
length : DWORD := 0; (* current stream length *)
data : ARRAY[0..IEC870_MAX_ASDU_DATA_BYTE] OF BYTE; (* stream data *)
END_STRUCT
END_TYPE
length: Current number of data bytes in the stream;
data: Stream data buffer;
Memory description of a stream variable with an intermediate stored DWORD variable with the value: 16#BECF1234. Please regard the interchanged data bytes in the Intel format!
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 16#34 | 16#12 | 16#CF | 16#BE | ... | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Please use the following functions to change the memory content of a stream variable:
Function | Description |
---|---|
Stream Initialisation /Reset. | |
Copies data bytes from an external buffer variable to the stream. The memory content of the stream variable increases. | |
Copies data bytes from the stream to an external buffer variable. The memory content of the stream variable remains unchanged. | |
Copies data bytes from one stream to another stream. The memory content of the source variable remains unchanged. The memory content of the target variable increases. | |
Copies data bytes from the stream to an external buffer variable and deletes afterwards the copied data bytes in the stream. The memory content of the stream variable decreases. | |
Copies data bytes from the source stream to the target stream an deletes afterwards the copied data bytes in the source stream. The memory content of the source variable decreases and the memory content of the target variable increases. |
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |