F_iecCopyBufferToStream
From product version: TwinCAT PLC Library IEC60870-5-104 substation v2.0.6 and higher.

This function copies data bytes from an external buffer variable to the stream variable.The memory content of the stream variable increases. The return parameter of the function delivers the number of successfull copied data bytes.
FUNCTION F_iecCopyBufferToStream: UDINT
VAR_INPUT
pBuffer : DWORD;
cbBuffer : UDINT;
END_VAR
VAR_IN_OUT
stream : ST_IEC870_5_101Stream;
END_VAR
pBuffer: Pointer (address) of external buffer variable.
cbBuffer: Number of data bytes to be copied from the external buffer variable to the stream variable.
stream: Data buffer.
Exmple in ST:
The 4 data bytes of the txBuffer variable are copied to the stream variable by a rising edge at bTx.
PROGRAM P_CopyBufferToStream
VAR
stream : ST_IEC870_5_101Stream;
txBuffer : ARRAY[0..3] OF BYTE := 1, 2, 3, 4;
cbTx : UDINT;
bTx : BOOL;
END_VAR
IF bTx THEN
bTx := FALSE;
cbTx := cbTx + F_iecCopyBufferToStream( ADR( txBuffer ), SIZEOF( txBuffer ), stream );
txBuffer[0] := txBuffer[0] + 1;
txBuffer[1] := txBuffer[1] + 1;
txBuffer[2] := txBuffer[2] + 1;
txBuffer[3] := txBuffer[3] + 1;
END_IF
Memory description of stream variable before the first function call:
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory description of stream variable after the first function call:
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 16#01 | 16#02 | 16#03 | 16#04 | ... | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory description of stream variable after the second function call:
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 16#01 | 16#02 | 16#03 | 16#04 | 16#02 | 16#03 | 16#04 | 16#05 | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1301 | PC or CX (x86) CX (ARM) | TcIEC870_5_101.Lib |